??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WISKA
Description
ESSKV-4 LT EMV-Z - SPRINT EMV cable glands LowTemp, ESSKV-4 LT EMV-Z, earthing cones DIN 89345, stainless steel 1.4404, metric, EN 6244
Bill of material
WISKA ESSKV-4 25 LT EMV-Z 10065876
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
Cable gland: stainless steel A4 (1.4404) / sealing gasket: silicone / clamping cage: PA / earthing insert: brass chromium-plated
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-60°C to 100°C
CNSQUANTITY
Packing unit
VPE
WEIGHT
Weight
kg
INFO
Website
HTML
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in