??
Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
WISKA
Description
GM - Locknuts, GM, metric, DIN 89280
Bill of material
WISKA GM 36 Ni Ni 10012815
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
TL
Total length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
ETEMP
Temperature range
-150°C to 250°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...