??
Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
WISKA
Description
MMSKV EMV-Z - SPRINT EMV cable glands, MMSKV-EMV-Z, metric, DIN 89285
Bill of material
WISKA MMSKV 24 EMV-Z Ni 10065131
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...