??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
WISKA
Description
ESKVS - SPRINT cable glands with bend protection, ESKVS, metric, EN 62444
Bill of material
WISKA ESKVS 32 RAL 7035 10060761
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
D
Connection thread size
mm
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
Cable gland: PA / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
VPE
WEIGHT
Weight
kg
INFO
Website
HTML
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...