??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WISKA
Description
GLP20+ - SPRINT cable glands with locknut, metric, licence to EN50262
Bill of material
WISKA GLP 20+black RAL 9005 10100612
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
D
Connection thread size
M20x1.5 mm
TL
Total length
36.0 - 45.0 mm
D1
Cable diameter
7.5 - 14.0 mm
L
Screw-in thread length
10.0 mm
L2
Nut height
5.0 mm
SW1
Key width
24 mm
E1
Width across corners
27.0 mm
SW2
Key width
27 mm
E2
Width across corners
29.0 mm
CNSMAT
material
Cable gland: PA / sealing gasket: EPDM / locknut: PA-GF
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
10 VPE
INFO
Website
HTML
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...