您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
WISKA EVSG-ORD 25 RAL 9005 10064645
WISKA
Polyamide accessories
Powered by
CAD模型選擇
{wiska/kunststoff_zubehoer/evsg_ord.prj},{NB=EVSG-ORD 25 RAL 9005 10064645},{CNSORDERNO=10064645},{TL=11.5},{L=8.0},{E1=30.0},{WEIGHT=0.004},{L100=1.000},{R100=113.000},{DNDM=25.000},{TYP=EVSG-ORD 25},{RAL=RAL 9005},{D=M25x1.5},{CNSMAT=Cable gland: PA-GF / sealing gasket: EPDM},{SGE=IP68},{ETEMP=-40°C to 100°C},{CNSQUANTITY=100},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=8},{AAS481=metrisch},{BAB664=Polyamid (PA)},{BAD656=Ja},{BAA351=schwarz},{AAS484=Nein},{AAC108=IP68},{W=0.004},{TC=EVSG-ORD 25},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10064645/evsg-ord-25.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10064645/evsg-ord-25.html},{AAS460=M25},{BAA038=-40},{BAA039=100},{AAO677=Wiska}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
Company
WISKA
Description
EVSG-ORD - Stop ends with mounted O-ring seal, EVSG-ORD, metric
Bill of material
WISKA EVSG-ORD 25 RAL 9005 10064645
CNSORDERNO
WISKA Order-No.
10064645
10064645
TYP
WISKA Type
EVSG-ORD 25
EVSG-ORD 25
RAL
RAL Colour
RAL 9005
RAL 9005
D
Connection thread size
M25x1.5
M25x1.5
mm
TL
Total length
11.5
11.5
mm
L
Screw-in thread length
8.0
8.0
mm
E1
Width across corners
30.0
30.0
CNSMAT
material
Cable gland: PA-GF / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP68
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
100
100
VPE
WEIGHT
Weight
0.004
0.004
kg
INFO
Website
HTML
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...