您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Wolverine
Created: 21.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wolverine
Metric Standard Fixture Components
Wolverine
Powered by
CAD模型選擇
SAB 2002M-2012M - Steel or Aluminum Clamp & Datum Angle Bracket 50MM-300MM ...
22.02.2019
SAB 2012MHD - Steel or Aluminum Clamp & Datum Angle Bracket 300MM High Heav...
22.02.2019
500M-507M - Angle Bracket 50MM-75MM High & 100MM-225MM High
22.02.2019
700M-704M - Angle Bracket 200MM-300MM High Heavy Duty
22.02.2019
DAB 3000M-3004M - Steel or Aluminum Dual Angle Bracket 100MM-200MM High
22.02.2019
DAB 6000M-6003M - Steel or Aluminum Dual Angle Bracket 200MM-350MM High
22.02.2019
DAR 5001M-5006M - Steel or Aluminum Dual Angle Riser 250MM-500MM High
22.02.2019
DAR 5007M-5012M - Steel or Aluminum Dual Angle Riser 600MM-1100MM High
22.02.2019
100M-101M-213M-223M-255M - Steel or Aluminum Hinge Drop Assembly
22.02.2019
100MKL-101MKL-213MKL-223MKL-255MKL - Steel or Aluminum Hinge Drop Assembly
22.02.2019
400M-403M - 50MM & 75MM Angle Bracket With Horizontal or Vertical Hinged Bl...
22.02.2019
310M-319M - Template Drop Assembly
22.02.2019
900M_909M - Template Drop Assembly Heavy Duty
22.02.2019
PPA-32014M - Precision Pivot Arm
22.02.2019
PPA-32015 - Precision Pivot Arm
22.02.2019
PPA-32016 - Precision Pivot Arm
22.02.2019
804M-814M - Steel or Aluminum Standard Riser Bracket
22.02.2019
815M-820M - Steel or Aluminum Standard Riser Bracket
22.02.2019
705M-711M - Angle Bracket 325MM-500MM High
22.02.2019
SIBB-1024M-1028M - Special In-Body Bracket 400MM-1200MM High
22.02.2019
SAB 1021M-1023M - Angle 500MM-900MM High
22.02.2019
SR 1008M-1020M - Stack Risers 300MM-700MM High
22.02.2019
SET MASTERS - SPC Set Masters
22.02.2019
SAB A -10M-70M - Special Application Brackets
22.02.2019
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Didn't find the content you were looking for?
申請一個新的產品目錄
Embedded user actions
Additional Information
Loading ...