??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-HFC89_90 - Aluminum alloy butterfly hinge / heavy-duty square · taper hole
Bill of material
E-HFC89-47
CODE
code
TYPE1
type
Overloading square
TYPE2
type
Taper pass
CP
Cost performance
Economical type
MAT
material
A6063-T5
ST
Surface treatment
SPE
specifications
mm
A
35.4 mm
A1
7.2 mm
A2
21 mm
B
47 mm
B1
11.0 mm
B2
25 mm
DD
d
5.5 mm
D
11 mm
T
3.5 mm
E
5.5 mm
DD1
d1
10 mm
LOAD
load
19 kg
RW
Reference weight
0.028 kg/pcs
LINK
weblink
weblink
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...