??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-HFW12 - Economical ball-type ball buckle, external type, adjustable push force 12.7N
Bill of material
E-HFW12-43
CODE
E-HFW12
TYPE
Types of
Adjustable type
IT
Installation type
External type
MAT
material
ZDC
ST
surface treatment
Chrome plating
SPE
Specifications
43 mm
PF
Pushing force
2 kgf
POF
Push-out force
1.3 kgf
RW
Reference weight
0.02 kg/pcs
LINK
weblink
weblink
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...