??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFL36 - Stainless Steel Butterfly Hinge,Horizontal Type
Bill of material
HFL36-105
CODE
Code
HFL36
TYPE
Type
Horizontal type, tapered hole type, long plate type
MAT
Material
SCS14
SUR
Surface Treatment
Mirror Polish
SPE
Specifications
A
26.5
B
105
B1
17.5
B2
25
B3
0
D
10
DD
d
5
H
9
T
4
LOAD
Load(Kg)
12
WEI
Reference Weight (kg)
0.08
LINK
Network Station
Website Link
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...