??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFM47 - I-shaped torque butterfly hinge/Symmetrical type•Conical hole type/Damping type Embedded
Bill of material
HFM47-36
CODE
Code
HFM47
TYPE1
Types of
Damping type
TYPE2
Types of
Embedded
TYPE3
Types of
Conical hole type
MAT
Material
1215 environmentally friendly iron
SUR
surface preparation
nickel plating
SPE
specification
36
OPE
Opening angle
360°
TOR
torque
0.45~0.55 N•m
CKZL
Reference weight
0.004 kg/pcs
LINK
Website link
Website link
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...