??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFQ47 - Threaded buckle/Medium load type·Triangular/Adjustment type
Bill of material
HFQ47-12
CODE
Code
HFQ47
TYPE
type
Medium load type·Triangular
MAT
Material
SUS304
SUR
surface preparation
barrel finishing
SPE
specification
L1
65 mm
L2
51 mm
L3
14.5 mm
L4
48~55 mm
L5
5.5 mm
L6
19 mm
L7
12 mm
P1
16 mm
P2
18 mm
P3
5.5 mm
P4
12 mm
W1
28 mm
W2
24 mm
DD
d
4 mm
DD1XDD2
d1xd2
8x5.5 mm
H1
13.0 mm
H2
7.0 mm
TT
t
1.2 mm
M
M3 mm
N
M5 mm
CKZL
Reference weight
0.05 kg/pcs
LINK
Website link
Website link
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...