??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
hfq80 - Spring-Type Buckle,Anti-Vibration Type
Bill of material
HFQ80-36.5
CODE
Code
HFQ80
TYPE
Type
Anti-Vibration Type/Round Type
MAT
Material
SUS304
SUR
Surface Treatment
Drum Grinding
SPE
Specifications
L1
36.5 mm
L2
23 mm
L3
8 mm
L4
16.0 mm
L5
(L5)
30 mm
W1
12 mm
W2
23 mm
H1
10 mm
H2
8.5 mm
TT1
t1
1.0 mm
TT2
t2
1.5 mm
P1
10 mm
P2
16 mm
D1
(D1)
27 mm
D2
2.0 mm
DD
d
3.2 mm
LOAD
Tensile load (kgf)
2
WEI
Reference weight (kg/pcs)
0.014
LINK
Web Links
Web Links
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...