??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFS22 - Zinc alloy butterfly hinge I-type inner folding type
Bill of material
HFS22-60
CODE
code
HFS22
TYPE
type
I-shape, inner folding type, tapered hole + screw hole type
MAT
material
ZDC
SUR
surface treatment/color
Spray molding (sand pattern black)
SPE
specification
60
LOAD
load
15 kg
WEIGHT
Reference weight
0.18 kg/pcs
LINK
weblink
webxxx
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...