??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFY44 - Sliding Round Latch,Mid-Range Distance,With Spring Device,Left And Right Distinguishing Type
Bill of material
HFY44-96-L
CODE
Code
HFY44
TYPE
Type
With spring device/ Left and right distinguishing
MAT
Material
Main body: ZDC / movable axis: SUS304
SUR
Surface Treatment
Sandblasting Nickel Plating
RULE
Specifications
96
DFE
Direction Of Use
RET
Reference weight
0.063 kg
LINK
Network Station
Website Link
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...