??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGT12 - Clamping Groove Type Spherical Buckle¡¤Embedded Type¡¤Tight Type/Push Force 31.4N
Bill of material
HGT12-64
CODE
Code
HGT12
TYPE
Type
Tighter
TYPE1
Type of installation
Embedded Type
MAT1
Ontology material
POM
MAT2
Roller Material
PE
MAT3
Buckle Material
PA
COL
Color
Natural Color
SP
Specifications
64
PF
Pushing force
3
PO
Push out force
3.2
WEI
Reference Weight£¨kg/pcs)
0.008
LINK
Website Link
Website Link
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...