??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDC13_14 - Industrial slide rail/35 series two-section/medium-load type
Bill of material
IDC13-304.8
COED
Code
TYPE
Type
With Buffer Function, Two-Way Pull Open
WIDTH
Width
MAT
Material
SUR
Surface Treatment
RAI
Rail length
mm
SLI
Slide Rail Travel
227 mm
A
- mm
B
149.2 mm
C
260.3 mm
E
- mm
F
152.4 mm
G
254.0 mm
LOAD
Load-bearing (1 pair)
32kgf kgf
REF
Reference weight
0.30 kg/pcs
LINK
Website Link
Website Link
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...