??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE73 - Compact Industrial Slide Rail (Single Piece) ¡¤ 40 Series. Slide Rail/Slider/Heavy Duty Load Type
Bill of material
IDE73-KP
CODE
Code
IDE73
TYPE
Type
Slider
MAT
Material
J/J200
SUR
Surface Treatment
---
COLOUR
Color
---
SPE
Specifications
FUN
Function (Standard Configuration)
Single Slider,Through Hole,Clamp Type
C
50 mm
D
--- mm
DD2
d2
--- mm
DD1
d1
4.5 mm
H
1.3 mm
S
--- mm
STA
Static Load
700 N
CKZL
Reference weight
0.03 kg/pcs
LINK
Hyperlinks
Hyperlinks
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...