??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAD66_67 - Concealed Handle,Quick Installation Type, Internal Installation Type
Bill of material
XAD66-A50.3
CODE
Code
TYPE
Type
Quick install
MAT
Material
ZDC
SUR
Surface Treatment
A
B
12.0
H
10
T
2.0
AA
a
10.0
BB
b
38
APP
Applicable Plate Thickness
1~5 mm
WEI
Reference Weight£¨kg/pcs)
0.03 mm
LINK
Network Station
Website Link
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...