??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAE41_42 - Round handle ??¨¨ exterior with spring type
Bill of material
XAE41-L131
CODE
Code
TYPE
Types of
Outer With Spring Type
MAT
Material
SUR
Surface Treatment
L
131 mm
A
86 mm
B
82 mm
LINK
Hyperlinks
Website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...