??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAH06 - Tube type handle ??¨¨ exterior type B
Bill of material
XAH06-L500
CODE
Code
XAH06
TYPE
Types of
External / Type B
SCAM
Bracket Material
PA
PIM
Round tube material
SUS304
COLOR1
Bracket Color
Black
COLOR2
Round Tube Color
Black
L
mm
A
mm
B
46 mm
E
15 mm
H
80 mm
HH
h
7 mm
D
30 mm
WEI
Reference Weight£¨kg/pcs)
mm
LINK
Hyperlinks
Website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...