??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CPC17 - American casters, fixed, medium and heavy duty
Bill of material
J-CPC17-D100-SK
CODE
Code
J-CPC17
ST
Support type
Fixed type
SM
Support material
Q235A
SST
Support surface treatment
Galvanized
SBT
Support brake type
-
WPC
Wheel part code
WM
Wheel material
Super artificial glue
WC
Wheel color
grey
WB
Wheel bearing
Double ball
D
mm
H
143 mm
F
51 mm
A
114 mm
B
102 mm
C
92 mm
C1
76 mm
E
76 mm
E1
67 mm
DD
d
11.2 mm
AL
Allowable load
180 kg
RW
Reference weight
1.4 kg
LINK
weblink
weblink
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...