??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CRE01 - Imported low center of gravity casters, medium-load type, Japanese-style bottom plate, flat bottom movable type
Bill of material
J-CRE01-D65-NQ
CODE
Code
J-CRE01
TYPE
Bracket Type
Flat Bottom Movable Type
MAT
Bracket Material
Q235A
SUR
Bracket Surface Treatment
Galvanized
BRA
Bracket Brake Form
-
BRA1
Stand Base Plate Standard
Japanese-Style
MAT1
Wheel Material
Reinforced nylon
COL
Wheel Color
Black
BEA
Wheel Bearing
Duplex Bearing
D
mm
CODE1
Wheel Code
H
88 mm
TT
t
2 mm
F
38 mm
A
90 mm
B
90 mm
C
71 mm
E
71 mm
DD
d
10.5 mm
R
57 mm
LOAD
Allowable Load
300 kg
WEI
Reference Weight
0.665 kg
LINK
Web Links
Web Links
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in