??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CRE02 - Flat bottom movable type/Medium light load type/Japanese base plate
Bill of material
J-CRE02-D32-NP
CODE
code
J-CRE02
TYPE
Bracket type
Flat bottom movable type
MAT
Bracket material
Q235A
SUR
Bracket surface preparation
Galvanized
BRA
Bracket Braking mode
---
BAS
Bracket Base plate standard
Japanese
MAT1
Wheel part material
Reinforced nylon
COL
Wheel part colour
black
BEA
Bearing
nothing
D
32 mm
WHE
Wheel part code
NP
H
30 mm
H1
46.5 mm
F
21 mm
A
70 mm
B
70 mm
C
55 mm
C1
53 mm
E
55 mm
E1
53 mm
DD
d
6.2 mm
R
29 mm
TT
t
2.6 mm
ALL
Allowable load
120 kg
CKZL
Reference weight
0.225 kg
LINK
Website link
Website link
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in