??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CVB25_26 - Compact Caster, Medium Heavy Duty, Flat Bottom Swivel Type
Bill of material
J-CVB35-D50-AG
CODE
Code
TYPE
Type
Flat Bottom Movable Type
MAT1
Bracket Material
Q235
SUR1
Bracket Surface Treatment
Galvanized
TYPE1
Type Of Bracket Floor
V-hole
BRA
Bracket Brake Form
MAT2
Wheel Material
Steel Core Casting Polyurethane
COL
Wheel Color
Light Brown
BEA
Wheel Bearing
Double Balls Bearing
D
WHE
Wheel Code
AG
H
73
F
33
A
90
B
66
C
75
C1
61
C2
50
E
51
E1
45
E2
42.0
DD
d
8.5
R
54.0
R1
LOAD
Allowable Load
150 KG
WEI
Reference Weight
LINK
Network Station
Website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...