??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BCA86_93 - Linear motor · 10/15 series · Flat type single track aluminum extrusion base
Bill of material
BCA89-01-100-P
CODE
Code
TYPE
Type
MAT
Material
Carbon Steel+Aluminum Profile
JD
Precision
XC
Effective Stroke
mm
Enter value for XC
Effective Stroke
mm
cm
inch
ft
QD
Drive
L
mm
L1
mm
L2
mm
N
Hole Count
3 mm
H
mm
TL
Thrust
N
MSD
Maximum Speed
2 m/s
FZ
Specified Load
kg
LINK
weblink
webxxx
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...