??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BCY08 - Special Accessories,Applicable For Linear Motors:60/60L Series With Iron Core Stator Plate
Bill of material
BCY08-FLM-L144
CODE
Code
BCY08
TYPE
Type
Stator plate•With iron core
MAT
Material
Steel Plate
APP
Applicable Flat Type Movers
BCH08,BCL08
IRO
Stator With Iron Core
FLM
L
Length
W
Width
93
H
Height
8
N
Number of holes
4
WEI
Weight
1.00
LINK
Website Link
Link
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...