??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ADN31-5010 - Special accessories Connecting part 50/60 series 135° slot connector
Bill of material
ADN31-5010-K18-135
CODE
Code
ADN31-5010-K18-135
TYPE
Type
130°In-slot connector
MAT
Material
SUS304
SUR
Surface Treatment
Single Drawing
WEI
Weight (g)
61.6 g/pcs
LINK
Website
Website Link
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...