??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AKN01 - General accessories for profiles, door frame parts, profiles handle
Bill of material
AKN01-2436-L100-BL
CODE
code
AKN01
TYPE
type
Profile handle
MAT
material
A6063-T6
SUR
Surface treatment
Sand blasting oxidation
SPE
Specifications
2436
L
COC
Color of end cap
NS
Nut Specification
M5
NON
Number of nuts
2
WEI
weight
93 g/pcs
LINK
weblink
webxxx
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...