??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AMT24-QCH - Vertical stopper
Bill of material
AMT24-QCH-W-50-30-Y
CODE
Code
AMT24-QCH
TYPE
Type
Vertical stopper
MAT1
Cylinder Body Material
Aluminum
MAT2
Roller Material
Steel
SUR1
Cylinder Body Surface Treatment
Natural oxidation
SUR2
Roller surface treatment
Black Oxide
CAF
Cylinder Action Form
BORE
Cylinder Diameter
JOU
Stroke
30
BUI
Built-In Magnet
SEL
Self-Locking Function
With
BLO
Blocking Method
Lever type carbon steel roller (adjustable hydraulic buffer)
BUF
Buffer Form
Crash Pad
TAKE
Takeover thread
PT1/8
MED
Actuating Medium
Air (filtered by a filter element above 40μm)
APP
Use Air Pressure Range (Mpa)
Double Acting: 0.15~1.0 Single-Acting Spring Ejection: 0.2~1.0
ENS
Ensure Pressure Resistance(MPa)
1.5
TEM
Operating temperature(℃)
-20~70(Not freeze)
TOL
Stroke tolerance(mm)
+1.0,0
LUB
Lubricating
Unnecessary
INS
Installation Method
Flange Type
A
211.0
AB
128.0
AC
83.0
AD
107.5
AE
2.0
AF
20.0
B
93.0
C
72.0
CA
32.0
CB
64.0
D
32.0
J
14.0
K
9.0
KB
73.0
P
PT1/8
PA
18
R
20
S
26
T
24
LINK
Website
Website Link
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.