??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
BLG11
Bill of material
BLG11-DC24V-D50-W260-10-Z-S-I-B
CODE
LX1
AA
LX2
A1
LX3
A2
CZ1
S45C
CZ2
S45C
CZ3
HSSG
BMCL1
DX
BMCL2
DX
BMCL3
/
DC24
DC24V
D
50 mm
W
mm
Enter value for W
mm
cm
inch
ft
SDDM
WGXC
DJ
S
QDLJFC
I
AZFC
T
t
1.5 mm
L
314 mm
BF
296 mm
DD
d
17.5 mm
E
295 mm
A
31 mm
L1
1000 mm
M
M8x16
TBLGG
T5100-26Z-2
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    MayTec
    7.41.0xx - Carrier roller D=50
    VIPDO
    LDDL01
    Misumi
    HROV, HROVS - Conveyor Rollers V pulley Type
    Kraus
    Conveyor rollers Series 4100 - Idlers - Pallet Gravity Rollers with welded Steel Bearing Plates