??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
BLG41
Bill of material
BLG41-DC24V-D50-W260-10-Z-S-D-B
CODE
LX1
AA
LX2
A1
LX3
A2
CZ1
S45C
CZ2
S45C
CZ3
S45C
BMCL1
DX
BMCL2
DX
BMCL3
FH
DC24
DC24V
D
50 mm
W
mm
Enter value for W
mm
cm
inch
ft
SDDM
WGXC
DJ
S
QDLJFC
D
AZFC
T
t
1.5 mm
L
340 mm
BF
323 mm
DD
d
17.5 mm
E
321.5 mm
A
18.5 mm
L1
1000
M
0
O
08B-14Z-2
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    VIPDO
    LDL11
    HEFA
    CB10D - Power transmission roller double sprocket type
    WUXING
    WX-DLL - roller
    WUXING
    WX-DLL - roller
    WUXING
    WX-GT - roller
    VIPDO
    BLG11
    Misumi
    HROV, HROVS - Conveyor Rollers V pulley Type