您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
Surge protection device (inner lightning protection, unspecified)
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Protection installation, device (electric)
Surge protection device (inner lightning protection)
Powered by
CAD模型選擇
1019121 - VAL-MS 1000DC-PV-ST/4
07.12.2023
1027591 - TTC-6P-T3-24DC-I-P
07.12.2023
1033727 - VAL-MS 1500DC-PV-ST
07.12.2023
1050280 - VAL-MS 350 VF-RW ST
07.12.2023
1052632 - VAL-SEC-T2-GDT-400DC-P
07.12.2023
1052649 - VAL-SEC-T2-GDT-800DC-P
07.12.2023
1054762 - TTC-6-FC-UT
07.12.2023
1061384 - TTC-6P-3-24DC-I-P
07.12.2023
1061386 - TTC-6P-3-5DC-I-P
07.12.2023
1064663 - TTC-6P-3-EX-24DC-I-P
07.12.2023
1068842 - VAL-MS 690 ST
07.12.2023
1104514 - TTC-6-FC-UT/50
07.12.2023
1106015 - TTC-6P-4-24DC-I-P
07.12.2023
1180140 - F-EV 12-P
07.12.2023
1180142 - VAL-EV 280-P
07.12.2023
1180147 - F-EV-T1/T2 50-P
07.12.2023
1180148 - VAL-EV-T1/T2 264/12.5-P
07.12.2023
1224885 - F-MS 12 HD ST
07.12.2023
1224886 - VAL-MS 320 HD ST
07.12.2023
1256115 - F-MS 12 P
07.12.2023
1256118 - VAL-MS 230 P
07.12.2023
1268815 - VAL-MS-T1/T2 335 P
07.12.2023
1268817 - F-MS-T1/T2 50 P
07.12.2023
1362692 - TTC-6P-4X1-24-I-P
07.12.2023
1362694 - TTC-6P-2X2-24-I-P
07.12.2023
2749550 - SCT-D-SUB 9-KG
07.12.2023
2749563 - SCT-D-SUB 15-KG
07.12.2023
2765356 - CT 10-TL
07.12.2023
2765547 - CT 1-10-ES
07.12.2023
2770228 - D-UKK 3/5 BK
07.12.2023
2788304 - TT-SLKK5 OHNE VAR
07.12.2023
2798844 - VAL-MS 230 ST
07.12.2023
2800190 - VAL-MS-T1/T2 335/12.5 ST
07.12.2023
2800191 - F-MS-T1/T2 50 ST
07.12.2023
2800304 - FLT 100 N/PE-1.5-ST
07.12.2023
2800623 - VAL-MS 600DC-PV-ST
07.12.2023
2800624 - VAL-MS 1000DC-PV-ST
07.12.2023
2800676 - VAL-MS-T1/T2 175/12.5 ST
07.12.2023
2800989 - PT-IQ-PTB-P
07.12.2023
2801162 - VAL-MS-T1/T2 1000DC-PV-ST
07.12.2023
2801165 - VAL-MS-T1/T2 600DC-PV-ST
07.12.2023
2801231 - VAL-MS-T1/T2 1000DCPV-UD-ST
07.12.2023
2801242 - VAL-MS-T1/T2 48/12.5 ST
07.12.2023
2803137 - CN-UB/MP-90DEG-50
07.12.2023
2805318 - VAL-MS 75 VF ST
07.12.2023
2805392 - F-MS 2200/30 ST
07.12.2023
2807573 - VAL-MS 60 ST
07.12.2023
2807586 - VAL-MS 120 ST
07.12.2023
2807599 - VAL-MS 230 IT ST
07.12.2023
2807609 - VAL-MS 500 ST
07.12.2023
2816399 - VAL-MS 400 ST
07.12.2023
2817990 - F-MS 12 ST
07.12.2023
2818135 - CN-UB/MP
07.12.2023
2818203 - CN-UB-G1
07.12.2023
2838649 - CTM EST
07.12.2023
2838843 - VAL-MS 320 ST
07.12.2023
2839295 - SSA 3-6
07.12.2023
2839512 - SSA 5-10
07.12.2023
2856595 - VAL-MS 350 VF ST
07.12.2023
2858315 - VAL-MS 320-UD ST
07.12.2023
2858328 - F-MS 12-UD ST
07.12.2023
2858894 - TT-D-STTCO-BK
07.12.2023
2858962 - VAL-MS 230-UD-ST
07.12.2023
2859233 - SSA 3-6/S1
07.12.2023
2859602 - VAL-CP-350-ST
07.12.2023
2859628 - VAL-CP-175-ST
07.12.2023
2859699 - VAL-CP-N/PE-350-ST
07.12.2023
2859709 - VAL-CP-N/PE-175-ST
07.12.2023
2880972 - ADAPTER KOAX TYP F
07.12.2023
2882718 - VAL-CP-350-ST-GY
07.12.2023
2882734 - VAL-CP-N/PE-350-ST-GY
07.12.2023
2905023 - PT-IQ-EX-L-PP
07.12.2023
2905024 - PT-IQ-EX-H-PP
07.12.2023
2905236 - PLT-SEC-T3-3S-230-P
07.12.2023
2905346 - VAL-SEC-T2-350-P
07.12.2023
2905347 - VAL-SEC-T2-N/PE-350-P
07.12.2023
2905355 - VAL-SEC-T2-175-P
07.12.2023
2905356 - VAL-SEC-T2-N/PE-175-P
07.12.2023
2905422 - FLT-SEC-P-T1-350/25-P
07.12.2023
2905471 - FLT-SEC-T1-350/25-P
07.12.2023
2905473 - FLT-SEC-P-T1-N/PE-350/100-P
07.12.2023
2905590 - FLT-ISG-CA-200
07.12.2023
2905591 - FLT-ISG-CA-300
07.12.2023
2905968 - FLT-SEC-H-T1-264/25-P
07.12.2023
2905989 - FLT-SEC-P-T1-440/35-P
07.12.2023
2906451 - PLT-T3-IT-230-P
07.12.2023
2906878 - PT-IQ-17,5-TBUS-5-2.0
07.12.2023
2906879 - PT-IQ-JUMPER-2.0
07.12.2023
2907261 - FLT-SEC-H-T1-440/25-P
07.12.2023
2907263 - FLT-SEC-P-T1-N/PE-440/100-P
07.12.2023
2907391 - FLT-SEC-P-T1-264/50-P
07.12.2023
2907831 - TTC-6P-1X2-EX-24DC-I-P
07.12.2023
2907832 - TTC-6P-2X1-EX-24DC-I-P
07.12.2023
2907833 - TTC-6P-3-HF-EX-12DC-I-P
07.12.2023
2907834 - TTC-6P-3-HF-EX-24DC-I-P
07.12.2023
2907839 - TTC-6P-1X2-12DC-I-P
07.12.2023
2907840 - TTC-6P-1X2-24DC-I-P
07.12.2023
2907841 - TTC-6P-1X2-48DC-I-P
07.12.2023
2907842 - TTC-6P-2X1-12DC-I-P
07.12.2023
2907843 - TTC-6P-2X1-24DC-I-P
07.12.2023
2907844 - TTC-6P-2X1-48DC-I-P
07.12.2023
2907845 - TTC-6P-2-HC-24DC-I-P
07.12.2023
2907846 - TTC-6P-3-HF-12DC-I-P
07.12.2023
2907847 - TTC-6P-3-HF-24DC-I-P
07.12.2023
2907877 - VAL-SEC-T2-48DC-P
07.12.2023
2907878 - VAL-SEC-T2-120DC-P
07.12.2023
2907879 - VAL-SEC-T2-220DC-P
07.12.2023
2907880 - VAL-SEC-T2-380DC-P
07.12.2023
2907920 - PLT-SEC-T3-24-P-UT/PT
07.12.2023
2907921 - PLT-SEC-T3-60-P-UT/PT
07.12.2023
2907922 - PLT-SEC-T3-120-P-UT/PT
07.12.2023
2907923 - PLT-SEC-T3-230-P-UT/PT
07.12.2023
2908541 - VAL-MS 750/30-UD-ST
07.12.2023
2909596 - VAL-SEC-T2-350VF-P
07.12.2023
2909636 - VAL-SEC-T2-N/PE-264/40-P
07.12.2023
2909844 - F-MS 1100 ST
07.12.2023
2909969 - VAL-SEC-T2-440-P
07.12.2023
2910328 - VAL-US-48/65-P
07.12.2023
2910330 - VAL-US-120/65-P
07.12.2023
2910331 - VAL-US-277/80-P
07.12.2023
2910332 - GDT-US-NG/80-P
07.12.2023
2910333 - VAL-US-48/40-P
07.12.2023
2910335 - VAL-US-120/40-P
07.12.2023
2910336 - VAL-US-240/40-P
07.12.2023
2910337 - VAL-US-240D/40-P
07.12.2023
2910338 - VAL-US-277/40-P
07.12.2023
2910339 - VAL-US-347/30-P
07.12.2023
2910340 - VAL-US-480D/30-P
07.12.2023
2910341 - VAL-US-600D/30-P
07.12.2023
2910342 - GDT-US-NG/40-P
07.12.2023
2910501 - FLT-SEC-H MPB-3+1
07.12.2023
2920256 - VAL-MS 750/30-ST
07.12.2023
2920353 - VAL-MS 385/80 ST
07.12.2023
2920434 - VAL-MS 580-ST
07.12.2023
2921307 - F-MS 80 ST
07.12.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Didn't find the content you were looking for?
申請一個新的產品目錄
Embedded user actions
Additional Information
No recommendations available.