??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
VST M40
Bill of material
23144001
MD01
VAR__MANUID_
23144001
DESCSHORT
Short Description
VST M40
DESCLONG
Long Description
Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness 1.5 - 4.0 mm, for sealing of metric enclosure apertures that are not required, grey, Sealing range 17 - 30 mm<br /><strong>Dimensions: </strong>44,5 x 44,5 x 14,6 mm
INTNO
International product number
4013902855704
MANUID
Product number of the Manufacturer
23144001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
VST M40
EF000007
EV000270
EF000010
EV000116
EF000025
true
EF000116
7035
EF000878
false
EF002169
EV000139
EF004593
17
EF005114
40
EF005115
-
EF005474
EV006419
EF007789
1.500
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.005
LENGTH
44.500
WIDTH
44.500
DEPTH
14.600
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    Spelsberg
    VST M32
    Pinet
    6013332 - Small butt hinges with one cranked leaf and removable pin 38 mm