您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
español
français
English
QA認證資訊
目錄: Colson Group
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Colson Group
Wheels
Colson Group
Albion
Powered by
CAD模型選擇
CA - Cast Iron Wheels
26.02.2024
CH - Cast Iron Heavy Duty Wheels
26.02.2024
FH - Drop Forged Wheels
26.02.2024
FL - Single Flange Wheels
26.02.2024
FM - Ductile Iron Wheels
26.02.2024
FS Drop Forged - Drop Forged Steel Wheels
26.02.2024
MH Mold-On Rubber - Heavy Duty Mold-On Rubber Wheels
26.02.2024
MR Rubber on Iron - Cast Iron Core Rubber Wheels
26.02.2024
MD Rubber - Aluminum Core Rubber Wheels
26.02.2024
NG Maxim Nylon - Ergonomical Maxim Glass-Filled Nylon Wheels
26.02.2024
NW White Nylon - Ergonomically Strong and Clean White Nylon Wheels
26.02.2024
OG Press On Polyurethane - High Wear Resistance Press-On Polyurethane Wheel...
26.02.2024
OG Press On Polyurethane - High Wear Resistance Press-On Polyurethane Tires
26.02.2024
PA Polyurethane On Aluminum - Non-Marking Polyurethane On Aluminum Wheels
26.02.2024
PB Polyurethane - Chemical Resistant Polyurethane Wheels
26.02.2024
PD Polyurethane - High Capacity Polyuerthane On Die Cast Aluminum Wheels
26.02.2024
PE - Economical Poly on Iron Wheels
15.11.2023
PH Polyurethane - High Capacity Thick Tread Polyuerthane Wheels
26.02.2024
PM Round Tread Polyurethane - High Capacity Polyuerthane On Aluminum Core W...
26.02.2024
PX Polyurethane - High Capacity Thick Tread Polyuerthane Wheels
26.02.2024
PY Polyurethane - High Capacity Polyuerthane Cast Iron Core Wheels
26.02.2024
SF Pneumatic - Pneumatic Wheels
19.05.2023
SO Pneumatic - Hand Truck Wheels
19.05.2023
TM Phenolic - Non-Marking Phenolic Resin Wheels
26.02.2024
TR Heat Resistant Phenolic - Heat Resisitant Phenolic Resin Wheels
26.02.2024
VF Steel V-Groove - V-Groove Drop Forged Steel Wheels
26.02.2024
VG Iron V-Groove - V-Groove Cast Iron Wheels
26.02.2024
VM Steel V-Groove - Impact Loading V-Groove Ductile Iron Wheels
26.02.2024
VH - Steel V-Groove Wheel
26.02.2024
VL - Iron V-Groove Wheels
26.02.2024
XA Polyurethane On Polyurethane - Chemical, Acid, Caustic and Oil Resistant...
26.02.2024
XI X-Treme Polyurethane - High Capacity X-Treme Solid Polyurethane Wheels
26.02.2024
XP X-Treme Plus Solid Polyurethane - High Capacity X-Treme Plus Solid Poly...
26.02.2024
XR X-Tra Soft Round - Made In The USA X-Tra Soft Round Tread Wheels
18.04.2024
XS X-Tra Soft Flat - Made In The USA X-Tra Soft Flat Tread Wheels
26.02.2024
XV - Polyurethane V-Groove - Polyurethane V-Groove Wheels
26.02.2024
EY - Polyurethane Wheels
26.02.2024
EZ - Polyurethane Wheels
26.02.2024
PF - Polyurethane Heavy Duty Cast Iron Wheels
26.02.2024
PR - Plolyurethan Reactive Wheels
26.02.2024
NX - High Impact Polymer Wheel
26.02.2024
FR - Full Radius Ductile Tread Wheel
26.02.2024
RT - Glass Filled Polyproylene Wheel
26.02.2024
HT - High Heat Glass Filled Wheel
26.02.2024
DT - Heavy Duty Glass Filled Wheel
26.02.2024
SE - Solid Elastomer Wheel
26.02.2024
UA - Magnum Round Tread Poly on Aluminum Wheel
26.02.2024
SZ - Monoprene Semi-Pneumatic - Monoprene Semi-Pneumatic Wheel
26.02.2024
SV - Monoprene Semi-Pneumatic - Monoprene Semi-Pneumatic Wheel
26.02.2024
RW - RETORT Polypropylene Wheel
26.02.2024
NV - Trionix High Impact Polymer V-Groove Wheel
26.02.2024
AX - CG Max Maroon Ergonomic Wheel
26.02.2024
CG Max Orange - CG Max Orange Ergonomic Wheel
26.02.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Didn't find the content you were looking for?
申請一個新的產品目錄
Embedded user actions
Additional Information
No recommendations available.