??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 37-196 - Charnière invisible à biellette, Acier ou Inox
Nomenclature
Emile Maurin 37-1961-44
REF
Référence
MATIERE
OUVERTURE
°
L1
44 mm
L2
29.0 mm
L3
32 mm
L4
34 mm
L5
6 mm
L6
13 mm
L7
2.0 mm
L8
6 mm
L9
9.5 mm
L10
13 mm
L11
20 mm
L12
mm
L13
mm
D1
3.5 mm
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in