您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Global Connector Technology
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Global Connector Technology
BF021-02-A-B-0400-0280-N-G
Global Connector Technology
Board to Board Connector
2.00 mm
Header
BF021
Powered by
CAD模型選擇
{gct/b_t_b_connector/2_00mm/header/bf021/bf021_asmtab.prj},{NB=BF021-02-A-B-0400-0280-N-G},{OCX=BF021},{NOC=2},{CP=A},{W=B},{C=4.00},{D=2.80},{IM=N},{PO=G},{PPATH=parts/bf021_asmtpl.prj},{WEB=https://gct.co/connector/BF021},{REV=C2},{REVDAT=28.9.2017},{DISCLAIMER=The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BF021 - Header
Bill of material
BF021-02-A-B-0400-0280-N-G
OC
Order code
BF021-02-A-B-0400-0280-N-G
NOC
Number of Contacts
CP
Contact Plating
A = Gold Flash All Over (Standard)
B = Selective Gold Flash Contact Area/ Tin On Tail
C = Tin All Over
G = 10µ" Gold Contact Area/Tin On Tail
I = 30µ" Gold Contact Area/Tin On Tail
A = Gold Flash All Over (Standard)
B = Selective Gold Flash Contact Area/ Tin On Tail
C = Tin All Over
G = 10µ" Gold Contact Area/Tin On Tail
I = 30µ" Gold Contact Area/Tin On Tail
W
Insulator Width ''W''
B = 2.00mm (Standard)
A = 1.50mm
B = 2.00mm (Standard)
A = 1.50mm
C
Dimension C (1/100mm) (Post Length)
D
Dimension D (1/100mm) (Insulator to Pin End)
IM
Insulator Material
N = Nylon 6T (Standard)
P = PBT
L = LCP
N = Nylon 6T (Standard)
P = PBT
L = LCP
PO
Packing Options
G = Plastic Box (Standard)
D = Tube
E = Tube with Cap
G = Plastic Box (Standard)
D = Tube
E = Tube with Cap
A
2.00
mm
B
4.00
mm
WEB
Website Link
https://gct.co/connector/BF021
REV
Revision
C2
REVDAT
Revision Date
28.9.2017
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
BF086 - Socket
Global Connector Technology
13.05.2021
BF020 - Header
Global Connector Technology
13.05.2021
BG075 - Header
Global Connector Technology
13.05.2021
BD100 - Header
Global Connector Technology
13.05.2021
BF085 - Socket
Global Connector Technology
13.05.2021
BF087 - Socket
Global Connector Technology
13.05.2021
BG080 - Header
Global Connector Technology
13.05.2021
BF090 - Socket
Global Connector Technology
13.05.2021
BF060 - Header
Global Connector Technology
13.05.2021
BC025 - Header
Global Connector Technology
13.05.2021
BF110 - Socket
Global Connector Technology
13.05.2021
BG041 - Header
Global Connector Technology
13.05.2021
BF088 - Socket
Global Connector Technology
13.05.2021
BG085 - Header
Global Connector Technology
13.05.2021
Show more