??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
HEFA
Description
TPYJ-FJD - Anti static polyurethane connecting tape
Bill of material
TPYJ-750-T5-10-EA
CNSORDERNO
SC
Series code
LX
type
CMCZ
Tooth surface material
BTCZ
body surface material
polyurethane
XXCZ
Core wire material
wire
ST
Service temperature
-20~70°C
XSDJ
Electrostatic coefficient level
TP
Tooth profile
P
Pitch
mm
BC
Belt circumference
mm
Enter value for BC
Belt circumference
mm
cm
inch
ft
Z
BW
Belt width
mm
YS
colour
CD
Center distance
mm
ZZ
Number of driving teeth
ZC
Number of driven gear teeth
D
diameter of driving wheel
mm
D1
diameter of driven wheel
mm
DN
Outer diameter of driving wheel
mm
D1N
Outer diameter of driven wheel
mm
RXZL
Allowable tension
N
INFOTEXT
io
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in