??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3062774 - FUSE 10,3X85 25A PV
Bill of material
PHOENIX CONTACT 3062774
MANUID
Product number of the Manufacturer
3062774
DESCSHORT
Short Description
Fuse
DESCLONG
Long Description
Fuse, nominal current: 25 A, length: 85 mm, diameter: 10.3 mm, color: white
MANUTYPEDESC
Manufacturer Type Description
FUSE 10,3X85 25A PV
PREVIEW
Preview
INTNO
International product number
4046356669603
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.015 kg
AAC824
Nominal current
25 A
AAO663
GTIN
4046356669603
AAW338
Manufacturer product designation
Fuse
AAU734
Manufacturer product description
Fuse, 10.3 mm x 85 mm, up to 1200 V DC, gPV characteristic
AAO057
Product type
FUSE 10,3X85 25A PV
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85351000
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
No preview available.

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    PHOENIX CONTACT
    2908365 - FUSE 30A/32V ATOF