??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Toshiba
Description
Q9 Plus PU - LV Drives
Bill of material
VT130Q9+201521
V
Voltage Class
VAC
FR
Frame
AHR
ASD HP Rating
kVA
MN
Model Number
EFN
Enclosure Figure Number
Figure 39
A
Widith (in/mm)
5.1/130
B
Height (in/mm)
10.0/254
C
Depth (in/mm)
6.0/150
D
Mounting Hole Dimensions (in/mm)
8.7/220
E
Mounting Hole Dimensions (in/mm)
4.5/114
F
Mounting Hole Dimensions (in/mm)
N/A
G
Mounting Hole Dimensions (in/mm)
N/A
H
Mounting Hole Dimensions (in/mm)
N/A
R1
Mounting Hole Dimensions (in/mm)
0.098/2.5
R2
Mounting Hole Dimensions (in/mm)
0.217/5.5
DCL
DC Link Reactor
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    Toshiba
    S15 Series - LV Drives
    Festo
    Q - key actuator
    Toshiba
    NC3 - LV Drives