您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
Surge protection device for power supply systems
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Protection installation, device (electric)
Surge protection device (inner lightning protection)
Powered by
CAD模型選擇
1013424 - PRT-PV-P-1500/20-550
07.12.2023
1026507 - PRT-PV-P-1500/20-680
07.12.2023
1033708 - VAL-MS 1500DC-PV/2+V
07.12.2023
1033725 - VAL-MS 1500DC-PV/2+V-FM
07.12.2023
1033786 - VAL-SEC-T2-2+F-48DC-FM
07.12.2023
1033788 - VAL-SEC-T2-2+F-120DC-FM
07.12.2023
1033789 - VAL-SEC-T2-2+F-220DC-FM
07.12.2023
1033790 - VAL-SEC-T2-2+F-380DC-FM
07.12.2023
1075896 - VAL-US-277/80/3+0-FM
07.12.2023
1076468 - VAL-SEC-T2-4+0-440-FM
07.12.2023
1078433 - BLT-T2-1S-305-UT
07.12.2023
1079099 - VAL-US-347/30/3+1V-FM
07.12.2023
1099548 - VAL-MS 1500DC-PV/2+V-FM/40
07.12.2023
1099550 - VAL-MS 1000DC-PV/2+V-FM/40
07.12.2023
1099551 - VAL-MS 1000DC-PV/2+V/40
07.12.2023
1099552 - VAL-MB-T1/T2 1500DC-PV/2+V-FM/20
07.12.2023
1099553 - VAL-MB-T1/T2 1500DC-PV/2+V/20
07.12.2023
1099593 - VAL-MS-T1/T2 1000DC-PV/2+V-FM/40
07.12.2023
1199369 - VAL-US-277/40/3+0-FM
07.12.2023
1248960 - VAL-MS 230/3+1 FM-PT
07.12.2023
1248961 - VAL-MS 230/3+1-PT
07.12.2023
1380466 - CHARX-PROTECT-11-22KW
07.12.2023
1380654 - FLT-MB-T1-264/12.5-1+1-UT
07.12.2023
1380657 - FLT-MB-T1-264/12.5-1+1-UT-R
07.12.2023
1380658 - FLT-MB-T1-264/12.5-3+0-UT
07.12.2023
1380660 - FLT-MB-T1-264/12.5-3+0-UT-R
07.12.2023
1380661 - FLT-MB-T1-264/12.5-3+1-UT
07.12.2023
1380667 - FLT-MB-T1-264/12.5-3+1-UT-R
07.12.2023
1461299 - FLT-MB-T1-264/25-1+1-UT
07.12.2023
1461300 - FLT-MB-T1-264/25-1+1-UT-R
07.12.2023
1461301 - FLT-MB-T1-264/25-3+0-UT
07.12.2023
1461302 - FLT-MB-T1-264/25-3+0-UT-R
07.12.2023
1461303 - FLT-MB-T1-264/25-3+1-UT
07.12.2023
1461304 - FLT-MB-T1-264/25-3+1-UT-R
07.12.2023
2800102 - VAL-MS 230/2+0-FM
07.12.2023
2800103 - VAL-MS 230/2+0
07.12.2023
2800627 - VAL-MS 1000DC-PV/2+V-FM
07.12.2023
2800628 - VAL-MS 1000DC-PV/2+V
07.12.2023
2800641 - VAL-MS 600DC-PV/2+V-FM
07.12.2023
2800642 - VAL-MS 600DC-PV/2+V
07.12.2023
2804380 - VAL-MS 320/1+1
07.12.2023
2804393 - VAL-MS 320/1+1-FM
07.12.2023
2804403 - VAL-CP-MOSO 60-3S-FM
07.12.2023
2804416 - VAL-CP-MOSO 60-3C-FM
07.12.2023
2804429 - VAL-MS 230/1+1
07.12.2023
2804432 - VAL-MS 230/1+1-FM
07.12.2023
2805402 - VAL-MS 800/30 VF/FM
07.12.2023
2817974 - F-MS 12/FM
07.12.2023
2817987 - F-MS 12
07.12.2023
2838199 - VAL-MS 230/3+1 FM
07.12.2023
2838209 - VAL-MS 230/3+1
07.12.2023
2839127 - VAL-MS 230
07.12.2023
2839130 - VAL-MS 230/FM
07.12.2023
2856579 - VAL-MS 350 VF/FM
07.12.2023
2856582 - VAL-MS 350VF
07.12.2023
2856689 - VAL-MS 320/3+1/FM-UD
07.12.2023
2858548 - VAL-MS 230 IT/3+1
07.12.2023
2858551 - VAL-MS 230IT/3+1-FM
07.12.2023
2858632 - VAL-MS 350VF/3+1-FM
07.12.2023
2858959 - VAL-MS 230/3+1/FM-UD
07.12.2023
2859013 - VAL-MS 230/10
07.12.2023
2859178 - VAL-MS 320/3+1
07.12.2023
2859181 - VAL-MS 320/3+1/FM
07.12.2023
2868020 - VAL-MS 60
07.12.2023
2868033 - VAL-MS 60/FM
07.12.2023
2882750 - VAL-CP-MCB-3S-350/40/FM
07.12.2023
2882763 - VAL-CP-MCB-1S-350/40/FM
07.12.2023
2882776 - VAL-CP-MCB-3C-350/40/FM
07.12.2023
2905036 - POWERSET BC-385/3+1-100/FM
07.12.2023
2905333 - VAL-SEC-T2-1S-350-FM
07.12.2023
2905337 - VAL-SEC-T2-2C-350-FM
07.12.2023
2905338 - VAL-SEC-T2-2S-350-FM
07.12.2023
2905339 - VAL-SEC-T2-3C-350-FM
07.12.2023
2905340 - VAL-SEC-T2-3S-350-FM
07.12.2023
2905341 - VAL-SEC-T2-1S-350
07.12.2023
2905342 - VAL-SEC-T2-2C-350
07.12.2023
2905343 - VAL-SEC-T2-2S-350
07.12.2023
2905344 - VAL-SEC-T2-3C-350
07.12.2023
2905345 - VAL-SEC-T2-3S-350
07.12.2023
2905348 - VAL-SEC-T2-1S-175-FM
07.12.2023
2905350 - VAL-SEC-T2-2C-175-FM
07.12.2023
2905351 - VAL-SEC-T2-2S-175-FM
07.12.2023
2905353 - VAL-SEC-T2-3C-175-FM
07.12.2023
2905354 - VAL-SEC-T2-3S-175-FM
07.12.2023
2905646 - VAL-MB-T2 1500DC-PV/2+V-FM
07.12.2023
2905647 - VAL-MB-T2 1500DC-PV/2+V
07.12.2023
2905722 - POWERSET BC-385/3/FM
07.12.2023
2905977 - PRT-1S-350/20/R
07.12.2023
2906100 - BLT-T2-320-UT
07.12.2023
2906101 - BLT-T2-1S-320-UT
07.12.2023
2906279 - VAL-US 60/O
07.12.2023
2906280 - VAL-US 60/O-FM
07.12.2023
2907043 - VAL-US 60/2+0/1U/FM
07.12.2023
2907820 - VAL-MS-CN 1000DC-PV/4+V-FM
07.12.2023
2907865 - VAL-SEC-T2-2+0-48DC-FM
07.12.2023
2907874 - VAL-SEC-T2-2+0-120DC-FM
07.12.2023
2907875 - VAL-SEC-T2-2+0-220DC-FM
07.12.2023
2907876 - VAL-SEC-T2-2+0-380DC-FM
07.12.2023
2908476 - VAL-MS 230/3+1 FM/32
07.12.2023
2908551 - PRT-1S-350/5S
07.12.2023
2908900 - PRT-PV-1000
07.12.2023
2909590 - VAL-SEC-T2-3S-350VF-FM
07.12.2023
2909591 - VAL-SEC-T2-3C-350VF-FM
07.12.2023
2909592 - VAL-SEC-T2-1S-350VF-FM
07.12.2023
2909629 - VAL-MS-T1/T2 48/12.5/1+1/1U/FM
07.12.2023
2909630 - VAL-US 60/1+1/1U/FM
07.12.2023
2909635 - VAL-SEC-T2-3S-350/40-FM
07.12.2023
2909637 - VAL-SEC-T2-3S-350/40
07.12.2023
2909828 - VAL-MS 400/3+0/VF-FM/32
07.12.2023
2909968 - VAL-SEC-T2-3C-440-FM
07.12.2023
2910343 - VAL-US-48/40/1+0-FM
07.12.2023
2910344 - VAL-US-48/40/1+1V-FM
07.12.2023
2910345 - VAL-US-48/65/1+0-FM
07.12.2023
2910346 - VAL-US-48/65/1+1V-FM
07.12.2023
2910348 - VAL-US-120/40/1+0-FM
07.12.2023
2910349 - VAL-US-120/40/1+1-FM
07.12.2023
2910351 - VAL-US-120/40/2+0-FM
07.12.2023
2910352 - VAL-US-120/40/2+1-FM
07.12.2023
2910353 - VAL-US-120/40/3+0-FM
07.12.2023
2910354 - VAL-US-120/40/3+1-FM
07.12.2023
2910355 - VAL-US-120/65/1+0-FM
07.12.2023
2910356 - VAL-US-120/65/1+1-FM
07.12.2023
2910357 - VAL-US-120/65/2+0-FM
07.12.2023
2910358 - VAL-US-120/65/2+1-FM
07.12.2023
2910359 - VAL-US-120/65/3+0-FM
07.12.2023
2910360 - VAL-US-120/65/3+1-FM
07.12.2023
2910361 - VAL-US-240/40/1+0-FM
07.12.2023
2910362 - VAL-US-240/40/1+1-FM
07.12.2023
2910364 - VAL-US-240/40/2+0-FM
07.12.2023
2910365 - VAL-US-240/40/2+1-FM
07.12.2023
2910366 - VAL-US-240/40/3+0-FM
07.12.2023
2910367 - VAL-US-240/40/3+1-FM
07.12.2023
2910368 - VAL-US-240D/40/1+0-FM
07.12.2023
2910369 - VAL-US-240D/40/2+0-FM
07.12.2023
2910370 - VAL-US-240D/40/3+0-FM
07.12.2023
2910371 - VAL-US-240HLD/40/3+1-FM
07.12.2023
2910372 - VAL-US-277/40/1+0-FM
07.12.2023
2910373 - VAL-US-277/40/1+1-FM
07.12.2023
2910374 - VAL-US-277/40/3+1-FM
07.12.2023
2910375 - VAL-US-277/40/4+0-FM
07.12.2023
2910377 - VAL-US-277/80/1+0-FM
07.12.2023
2910378 - VAL-US-277/80/1+1V-FM
07.12.2023
2910379 - VAL-US-277/80/3+1V-FM
07.12.2023
2910380 - VAL-US-277/80/4+0-FM
07.12.2023
2910381 - VAL-US-347/30/1+0-FM
07.12.2023
2910382 - VAL-US-347/30/1+1V-FM
07.12.2023
2910383 - VAL-US-347/30/3+0-FM
07.12.2023
2910384 - VAL-US-480D/30/1+0-FM
07.12.2023
2910385 - VAL-US-480D/30/2+0-FM
07.12.2023
2910386 - VAL-US-480D/30/3+0-FM
07.12.2023
2910387 - VAL-US-480HLD/30/3+1V-FM
07.12.2023
2910388 - VAL-US-600D/30/1+0-FM
07.12.2023
2910390 - VAL-US-600D/30/2+0-FM
07.12.2023
2910391 - VAL-US-600D/30/3+0-FM
07.12.2023
2910476 - VAL-MS 400/3+0/VF-FM
07.12.2023
2920230 - VAL-MS 320/3+0
07.12.2023
2920243 - VAL-MS 320/3+0-FM
07.12.2023
2920269 - VAL-MS 750/30/3+0
07.12.2023
2920272 - VAL-MS 750/30/3+0-FM
07.12.2023
2920447 - VAL-MS 580/3+0-FM
07.12.2023
2920450 - VAL-MS 580/3+0
07.12.2023
2920968 - VAL-MS 385/80/3+1-FM
07.12.2023
2921080 - VAL-MS 385/80/3+0-FM
07.12.2023
2921284 - VAL-MS 385/80/1+1-FM
07.12.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Didn't find the content you were looking for?
申請一個新的產品目錄
Embedded user actions
Additional Information
No recommendations available.